Sorbent Ventilation Technology
    
    
        
Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ
    Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while
    trimming HVAC energy use by up to 30%.
    
 
    
        Flexible Design
    
    
        
Skyline's® semi-custom modular platform with 2" dimensioning gives you 
unlimited design capabilities. Our lean and versatile manufacturing 
processes yields affordable air handlers with many of the same valuable 
features and options typically found in more expensive "custom" air 
handlers.
    
 
    
        Boosted Efficiency
    
    
        The financial burden to condition ventilation accounts for up to 50% of 
your building’s total energy cost. Save energy cost with energy recovery
 options that condition and transfer heat and moisture energies between 
exhaust and ventilation streams–effectively recovering 70% of lost 
energies to dramatically increase operating efficiencies and to further 
amplify those gain gained by our factory-installed ECM fan array.
    
 
    
        Improved Air Quality and Comfort
    
    
        Air quality and occupant comfort are vital to most buildings. Skyline 
delivers on both by distributing fresh air that’s been treated and 
improved through a myriad of conditioning options. Advanced 
micro-filtration selections, bacteria defeating UV lights, 
mold-resistant drain pans, and anti-microbial liners—all Skyline options
 that combat air contamination to produce a more healthy and refreshing 
building environment.