Sorbent Ventilation Technology
    
    
        
Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ
    Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while
    trimming HVAC energy use by up to 30%.
    
 
    
        Industry-first Space Saver
    
    
        
With productive space at a premium, you demand an air handler with a 
tight footprint. Our industry-first, factory-installed ECM fan array 
dramatically shrinks cabinet space by 46% compared to direct-drive 
cabinets with VFDs, creating award-winning space solutions so you can 
deliver important building functionality.
    
 
    
        Boosted Efficiency
    
    
        The financial burden to condition ventilation accounts for up to 50% of 
your building’s total energy cost. Save energy cost with energy recovery
 options that condition and transfer heat and moisture energies between 
exhaust and ventilation streams–effectively recovering 70% of lost 
energies to dramatically increase operating efficiencies and to further 
amplify those gain gained by our factory-installed ECM fan array.
    
 
    
        Improved Air Quality and Comfort
    
    
        Air quality and occupant comfort are vital to most buildings. Vision 
delivers on both by distributing fresh air that’s been treated and 
improved through a myriad of conditioning options. Advanced 
micro-filtration selections, bacteria defeating UV lights, 
mold-resistant drain pans, and anti-microbial liners—all Vision options 
that combat air contamination to produce a more healthy and refreshing 
building environment.