TRAILBLAZER® HP - HEAT PUMP TECHNOLOGY
    
    
        The new Trailblazer HP (model EWYQ/T) features heat pump technology to deliver electricity-powered
heating and cooling for commercial buildings and industrial processes. At typical operating
conditions, Trailblazer HP is up to 300 percent efficient—transferring three times more heat than the energy
used by the equipment. That leads to a significant reduction in energy use and
direct greenhouse gas emissions, as well as day-to-day operating costs.
    
 
    
        Pump Package
    
    
        Add simplicity to your chilled water system design with an optional 
factory-installed pump package in Trailblazer AGZ-F. With availability 
from 30-230 tons in single pump or dual pumps with single casting, you 
can significantly lower installation time and operating costs.
    
 
    
        Better Beer Starts With Better Equipment
    
    
        
Steel Hands Brewing (Cayce, SC) selected Daikin’s Trailblazer® Chiller when they opened their doors for business. The air cooled scroll chiller plays an extremely important role in the brewing process and has given them the peace of mind they need to stay focused on what they do best, brewing GREAT beer!