Scroll Compressors for Reliability
    
    
        
Enjoy reliable operation. These condensing units feature scroll compressors which have fewer moving parts. They also feature two circuits on all units over 20 tons to provide backup cooling.
    
 
    
        Quiet Operation
    
    
        Reduce radiated sound by 11dB with an optional quiet condenser fan on 
units over 20 tons.
    
 
    
        Low Ambient Operation Range
    
    
        Applications in colder climates will appreciate the unit's low ambient operation range down to 0°F (optional).